Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BES05M9

Inductive proximity switches and proximity sensors

Typecode:

BES R13EC-PSC20B-ES00,2-GS04-106

Loading...
Recommended accessories
Dimension
28 x 8 x 5.5 mm
Style Housing
16x8x4.7
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Switching frequency
5000 Hz
Housing material
Stainless steel
Material sensing surface
Ceramic
Connection
Cable with connector, M12x1-Male, 3-pin, 0.20 m, Silicone
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP65
Approval/Conformity
cULus
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926