Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries & Solutions
Company
Service & Support

BES05N6

BES Q40KG-X20F-SZ03

Square version with 40 mm height for temperature-resistant applications

Dimension
40 x 40 x 66.6 mm
Style Housing
40x40
Installation
non-flush
Range
20 mm
Switching output
for switching amplifier
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
40 x 40 x 66.6 mm
Style Housing
40x40
Installation
non-flush
Range
20 mm
Switching output
for switching amplifier
Switching frequency
100 Hz
Housing material
Stainless steel
Material sensing surface
LCP
Connection
Connector, LEMO connector-Special connector, 2-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
0...230 °C
IP rating
IP50
Approval/Conformity
CE
WEEE
UKCA
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue