Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Square compact version
Dimension
44 x 8 x 8 mm
Style Housing
8x8
Installation
for flush mounting
Range
1...2 mm
Interface
IO-Link 1.1
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES Q08ZC-YPL20B-BP00,3-GS75 | BES Q08ZC-YPL20B-BP00,3-GS04 | |
|
-
List price
|
-
List price
|
|
| Dimension | 44 x 8 x 8 mm | 44 x 8 x 8 mm |
|---|---|---|
| Style Housing | 8x8 | 8x8 |
| Installation | for flush mounting | for flush mounting |
| Range | 1...2 mm | 1...2 mm |
| Interface | IO-Link 1.1 | IO-Link 1.1 |
| Switching output | 2x PNP/NPN/Push-pull NO/NC | 2x PNP/NPN/Push-pull NO/NC |
| Switching frequency | 1200 Hz (SIO-Mode) | 1200 Hz (SIO-Mode) |
| Housing material | Zinc, Die casting, Nickel-free coated | Zinc, Die casting, Nickel-free coated |
| Material sensing surface | PBT | PBT |
| Connection | Cable with connector, M8x1-Male, 4-pin, 0.3 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.3 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported