Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical miniature version
Dimension
Ø 5 x 27 mm
Style Housing
M5x0.5
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-3005-G-SA13-E4-C-S49-00,3 | BES M05ED-PSD08B-BP00,3-GS49-R03 | BES 516-3005-G-E4-C-S49-00,3 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 5 x 27 mm | Ø 5 x 27 mm | Ø 5 x 27 mm |
|---|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 | M5x0.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 0.8 mm | 1.5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 5000 Hz | 3000 Hz | 5000 Hz |
| Housing material | Stainless steel, coated | Stainless steel | Stainless steel |
| Material sensing surface | Ceramic | Ceramic | PBT |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.3 m, TPE | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | - | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | - | Inductive sensor |
| Pressure rating max. | - | 100 bar | - |
| IP rating | - | IP67 | - |
Only CAD model download is supported