Similar Illustration
Only CAD model download is supported
Temperature-rated inductive sensors
Dimension
Ø 5 x 25 mm
Style Housing
M5x0.5
Installation
for flush mounting
Range
0.8 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES M05EC-PSC08B-ES02-T | BES M05ED-PSD08B-ES02-T | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 5 x 25 mm | Ø 5 x 27 mm |
|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 0.8 mm | 0.8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 5 kHz | 1.5 kHz |
| Housing material | Stainless steel | 1.4104 stainless steel |
| Material sensing surface | PA 6.6 | Ceramic |
| Connection | Cable, 2 m, Silicone | Cable, 2 m, Silicone |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...120 °C | 0...135 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported