Cylindrical version for temperature-resistant applications
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M05EG-PSD08B-ES01-GS49-T | BES M05EG-PSD08B-ES00,2-GS49-T-551 | BES M05EG-PSD08B-ES00,2-GS49-T | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 5 x 42 mm | Ø 5 x 42 mm | Ø 5 x 42 mm |
|---|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 | M5x0.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.8 mm | 0.8 mm | 0.8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1.5 kHz | 1.5 kHz | 1.5 kHz |
| Housing material | 1.4104 stainless steel | 1.4104 stainless steel | 1.4104 stainless steel |
| Material sensing surface | Ceramic | Ceramic | Ceramic |
| Connection | Cable with connector, M8x1, 1 m, Silicone | Cable with connector, M8x1, 0.2 m, Silicone | Cable with connector, M8x1, 0.2 m, Silicone |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | 0...135 °C | 0...135 °C | 0...135 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |