Similar Illustration
Only CAD model download is supported
Cylindrical version
Dimension
Ø 12 x 60 mm
Style Housing
M12x1
Installation
quasi-flush
Range
3.5...7 mm
Interface
IO-Link 1.1
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES M12MG1-YIC60B-S04G | BES M12MD1-YIC60B-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 60 mm | Ø 12 x 50 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | quasi-flush | quasi-flush |
| Range | 3.5...7 mm | 3.5...7 mm |
| Interface | IO-Link 1.1 | IO-Link 1.1 |
| Switching output | 2x PNP/NPN/Push-pull NO/NC | 2x PNP/NPN/Push-pull NO/NC |
| Switching frequency | 500 Hz | 500 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP68, according to BWN Pr 20 | IP68, according to BWN Pr 20 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported