Products
Industries & Solutions
Company
Service & Support
Canceled

BES05TL

BES M18EG2-PSC50B-BV02-X02

Inductive sensors for hazardous areas

Dimension
Ø 18 x 57 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 18 x 57 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
PNP Normally open (NO)
Switching frequency
180 Hz
Housing material
AISI 316L
Material sensing surface
AISI 316L
Connection
Cable, 2 m, PVC
Operating voltage Ub
10...30 VDC
Ambient temperature
-20...60 °C, see certificate
Ex category
NEC 500: Class I, Division 2
NEC 500: Class II, Division 2
NEC 500/505: Class III
NEC 505: Class I, Zone 2
NEC 505: Zone 22
IP rating
IP67
Approval/Conformity
CSA
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue