Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BES05TY

Discontinued

Inductive sensors for hazardous areas

Typecode:

BES M12MG2-GNX20B-S04G-X04

Loading...

Discontinued

Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Interface
NAMUR
Switching frequency
380 Hz
Housing material
Br-Ni
Material sensing surface
PA
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
7...9.6 VDC
Ambient temperature
-25...75 °C, see certificate
Ex category
NEC 500: Class I, Division 1
NEC 500: Class II, Division 1
NEC 500: Class III, Division 1
NEC 505: Class I, Zone 0
NEC 505: Zone 20
IP rating
IP67
IP67
Approval/Conformity
cCSAus
Technical documentation
  • Datasheet

  • End of Life Announcement

  • MTTF Certificate

Single-Ended Cordsets

Double-Ended Cordsets

Signal amplifier

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926