Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version for magnetic-field-resistant applications
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES M12MI-PSC20A-S04G | BES M12MI-PSC30A-S04G-W09 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 65 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 2 mm | 3 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 800 Hz | 1500 Hz Measured at 2 mm, 24 V, 100 mA |
| Housing material | Brass, Nickel-free coated | Brass, PTFE coated |
| Material sensing surface | PBT | PBT, PTFE coated |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -30...85 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Additional features |
Factor 1 Extended temperature range Weld-immune (magnetic field 100kA/m) |
Factor 1 Extended temperature range Weld-immune (magnetic field 100kA/m) Housing resistant to weld spatter |
Only CAD model download is supported