Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 3 x 22 mm
Style Housing
D3.0
Installation
for flush mounting
Range
1 mm
Switching output
NPN Normally closed (NC)
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| BES G03EC-NOC10B-EP00,075-548 | BES G03EC-NSC10B-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 3 x 22 mm | Ø 3 x 22 mm |
|---|---|---|
| Style Housing | D3.0 | D3.0 |
| Installation | for flush mounting | for flush mounting |
| Range | 1 mm | 1 mm |
| Switching output | NPN Normally closed (NC) | NPN Normally open (NO) |
| Switching frequency | 3500 Hz | 3500 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Cable with connector, JST ZHR-Series, 75 mm, PUR | Cable, 2.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported