Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BES05UW

Canceled

Inductive sensors for hazardous areas

Typecode:

BES M30EH2-GNX15F-BT02-X03

Loading...

Discontinued

Recommended accessories
Dimension
Ø 30 x 77 mm
Style Housing
M30x1.5
Installation
non-flush
Range
15 mm
Interface
NAMUR
Switching frequency
380 Hz
Housing material
AISI 316Ti
Material sensing surface
PVDF/PTFE
Connection
Cable, FEP
Operating voltage Ub
7...9.6 VDC
Ambient temperature
-60...60 °C, see certificate
Ex category
NEC 500: Class I, Division 1
NEC 500: Class II, Division 1
NEC 500: Class III, Division 1
NEC 505: Class I, Zone 0
NEC 505: Zone 20
IP rating
IP67
Approval/Conformity
cCSAus
Technical documentation
  • Datasheet

  • End of Life Announcement

  • MTTF Certificate

Signal amplifier

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926