Cylindrical version for magnetic-field-resistant applications
|
|
Alternative
|
|
|
|
|
|
| BES M18MI-PSC50A-S04G | BES M18MI-PSC50A-S04G-W09 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 66 mm | Ø 18 x 66 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 800 Hz | 1000 Hz |
| Housing material | Brass, Nickel-free coated | Brass, PTFE coated |
| Material sensing surface | PBT | PBT, PTFE coated |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP67 |
IP67 IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Additional features |
Factor 1 Extended temperature range Weld-immune (magnetic field 100kA/m) |
Factor 1 Extended temperature range Weld-immune (magnetic field 100kA/m) Housing resistant to weld spatter |