Products
Industries & Solutions
Company
Service & Support

BES05WY

BES M18EH1-L01C80B-S04G-L04

Cylindrical version

Special characteristics
Washdown Plus
Washdown
Dimension
Ø 18 x 66 mm
Style Housing
M18x1
Installation
quasi-flush
Range
0.5...8 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Special characteristics
Washdown Plus
Washdown
Dimension
Ø 18 x 66 mm
Style Housing
M18x1
Installation
quasi-flush
Range
0.5...8 mm
Interface
IO-Link 1.1
Switching output
PNP/NPN/push-pull NO/NC;Push-pull NO/NC
Switching frequency
700 Hz
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP68, IP69K
Approval/Conformity
CE
UKCA
cULus
Ecolab
WEEE
Secondary features for condition monitoring
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection
Secondary features
Identification
Device Discovery
Switching Profiles
Signal Quality Monitoring
External Signal Blanking
Signal Delay
Signal Speed Monitor
Switching Counter
Basic Statistics
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue