Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 33 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP Normally open (NO)
Product Features
Cable, 2.00 m, TPU
Cable with connector, AMP SUPERSEAL 3P, 3-pin, 0.15 m, TPU
Cable with connector, DEUTSCH DT04-3P-CE02, 3-pin, 0.15 m, TPU
Cable with connector, DEUTSCH DT04-4P-CE02, 4-pin, 0.15 m, TPU
Cable with connector, M12x1-Male, 3-pin, 0.25 m, TPU
Cable with connector, M12x1-Male, 3-pin, 0.50 m, TPU
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-325-G-E4-C-S4-00,25 | BES 516-325-G-E4-C-S4-00,5 | BES 516-325-G-E4-C-S4-00,1 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 33 mm | Ø 12 x 33 mm | Ø 12 x 33 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 4 mm | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 2500 Hz | 2500 Hz | 2500 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT | LCP |
| Connection | Cable with connector, M12x1-Male, 3-pin, 0.25 m, TPU | Cable with connector, M12x1-Male, 3-pin, 0.50 m, TPU | Cable with connector, M12x1-Male, 3-pin, 0.10 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68, according to BWN Pr 20 | IP68, according to BWN Pr 20 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported