Similar Illustration
Only CAD model download is supported
Inductive full-metal sensors
Dimension
Ø 8 x 50 mm
Style Housing
M8x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES M08EG-PSC20B-S49G-S01 | BES M08EG-PSC20B-S49G-S | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 50 mm | Ø 8 x 50 mm |
|---|---|---|
| Style Housing | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Housing material | 1.4404 stainless steel, Teflon coated | 1.4404 stainless steel |
| Material sensing surface | 1.4404 stainless steel | 1.4404 stainless steel |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Pressure rating max. | 50 bar | 50 bar |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported