Similar Illustration
Only CAD model download is supported
Square version with 40 mm height
Dimension
40 x 40 x 118 mm
Style Housing
40x40
Installation
for flush mounting
Range
20 mm
Switching output
NO/NC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES Q40KU-UPU20B-KM20 | BES Q40KU-UPU20B-KN05 | BES Q40KU-UPU40F-KM20 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 40 x 118 mm | 40 x 40 x 118 mm | 40 x 40 x 118 mm |
|---|---|---|---|
| Style Housing | 40x40 | 40x40 | 40x40 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 20 mm | 20 mm | 40 mm |
| Switching output | NO/NC | NO/NC | NO/NC |
| Housing material | Plastic | Plastic | Plastic |
| Material sensing surface | PA 6.6 | PA 6.6 | PA 6.6 |
| Connection | Screw terminal | Screw terminal | Screw terminal |
| Operating voltage Ub | 20...275 VDC/20...253 VAC | 20...275 VDC/20...253 VAC | 20...275 VDC/20...253 VAC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE CCC |
CE UKCA cULus WEEE CCC |
CE UKCA cULus WEEE CCC |
Only CAD model download is supported