Special version
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-300-S358/1.875"-S4 | BES 516-300-S358/2.062"-S4 | BES 516-300-S358/1.250"-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12.7 mm x 1.875 ″ | Ø 12.7 mm x 2.062 ″ | Ø 12.7 mm x 1.25 ″ |
|---|---|---|---|
| Style Housing | Ø 12.7 mm | Ø 12.7 mm | Ø 12.7 mm |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 2 mm |
| Switching output | PNP/NPN Normally open (NO) | PNP/NPN Normally open (NO) | PNP/NPN Normally open (NO) |
| Switching frequency | 30 Hz | 30 Hz | 30 Hz |
| Housing material |
Zinc Aluminum |
Zinc Aluminum |
Zinc Aluminum |
| Material sensing surface | Duroplast | Duroplast | Duroplast |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| Pressure rating max. | 206 bar | 206 bar | 206 bar |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |