Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BES05ZW

BES M S

Typecode:

BES M12EG1-L01C80F-S04G-L04

Loading...
Recommended accessories
Special characteristics
Washdown Plus
Washdown
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
non-flush
Range
1...8 mm
Interface
IO-Link 1.1
Switching output
PNP/NPN/push-pull NO/NC;Push-pull NO/NC
Switching frequency
1000 Hz
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP68, IP69K
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
Secondary features
Identification
Device Discovery
Switching Profiles
Signal Quality Monitoring
External Signal Blanking
Signal Delay
Signal Speed Monitor
Switching Counter
Basic Statistics
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment
Secondary features for condition monitoring
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926