Similar Illustration
Only CAD model download is supported
Factor 1 in square version with 40 mm height
Dimension
40 x 40 x 66 mm
Style Housing
40x40
Installation
non-flush
Range
40 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES Q40KFU-PSC40E-S04K | BES Q40KFU-NSC40E-S04K | |
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 40 x 66 mm | 40 x 40 x 66 mm |
|---|---|---|
| Style Housing | 40x40 | 40x40 |
| Installation | non-flush | non-flush |
| Range | 40 mm | 40 mm |
| Switching output | PNP Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 300 Hz | 300 Hz |
| Housing material | PA 12 | PA 12 |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Additional features | Factor 1 | Factor 1 |
Only CAD model download is supported