Similar Illustration
Only CAD model download is supported
Cylindrical version
Dimension
Ø 8 x 43.5 mm
Style Housing
M8x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M08ZE1-PSC20B-BP02 | BES M08ZI1-PSC20B-BP02 | BES M08ZE1-NSC20B-BP02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 43.5 mm | Ø 8 x 63.5 mm | Ø 8 x 43.5 mm |
|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 600 Hz | 600 Hz | 600 Hz |
| Housing material |
Die-cast zinc, nickel-plated PC |
Die-cast zinc, nickel-plated PC |
Die-cast zinc, nickel-plated PC |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 2.00 m, TPU | Cable, 2.00 m, TPU | Cable, 2.00 m, TPU |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported