Products
Industries & Solutions
Company
Service & Support

BFB0004

BFB 75K-001-P-S75

Square fiber base units

Series
75K
Dimension
10.4 x 35.4 x 84 mm
Interface
PNP NO/NC
Principle of operation
Fiber optic device
Input function
Same function as button
Key disable on/off
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
75K
Dimension
10.4 x 35.4 x 84 mm
Interface
PNP NO/NC
Principle of operation
Fiber optic device
Input function
Same function as button
Key disable on/off
Setting
Light-on/dark-on
Factory setting (Reset)
Sensitivity (Sn)
Operating voltage Ub
10...30 VDC
Light type
LED Red light
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Switching frequency
1500 Hz
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 12.0
27-27-09-05
ECLASS 13.0
27-27-09-05
ECLASS 14.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue