Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
For short-stroke hydraulic cylinders
Application
Position monitoring in short stroke hydraulic cylinders
Measuring range
0...80 mm
Non-linearity max.
±250 µm
Repeat accuracy
± 50 µm
Pressure rating max.
350 bar
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BFD 3SAP-19N000-U01-LA2-CA1S04 | BFD 3SAP-19N000-U01-LA2-C30S04 | BFD 3SAP-19N000-U01-LA2-C30S75 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Application | Position monitoring in short stroke hydraulic cylinders | Position monitoring in short stroke hydraulic cylinders | Position monitoring in short stroke hydraulic cylinders |
|---|---|---|---|
| Measuring range | 0...80 mm | 0...80 mm | 0...80 mm |
| Non-linearity max. | ±250 µm | ±250 µm | ±250 µm |
| Repeat accuracy | ± 50 µm | ± 50 µm | ± 50 µm |
| Pressure rating max. | 350 bar | 350 bar | 350 bar |
| Interface |
IO-Link: 1.1 Analog, voltage/Analog, current selectable: 4…20 mA/0…10 V Pin 4: Push-pull: NO/NC Pin 2: PNP/NPN/push-pull: NO/NC |
IO-Link 1.1 Analog, voltage/Analog, current selectable 4…20 mA/0…10 V Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC |
IO-Link 1.1 Analog, voltage/Analog, current selectable 4…20 mA/0…10 V Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Connection | Cable with connector, M12x1-Male, 4-pin, 1.0 m, TPU | Cable with connector, M12x1-Male, 4-pin, 0.3 m, TPU | Cable with connector, M8x1-Male, 4-pin, 0.3 m, TPU |
| Ambient temperature | 0...85 °C | 0...85 °C | 0...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Secondary features for condition monitoring | Internal temperature monitoring | Internal temperature monitoring | Internal temperature monitoring |
| Secondary features |
Identification Device Discovery Switching Profiles Signal Quality Monitoring Signal Delay Switching Counter Basic Statistics Logic Blocks Operating Hours Counter Boot Cycle Counter Voltage and Current Monitoring Variant Configuration Pin Assignment |
Identification Device Discovery Switching Profiles Signal Quality Monitoring Signal Delay Switching Counter Basic Statistics Logic Blocks Operating Hours Counter Boot Cycle Counter Voltage and Current Monitoring Variant Configuration Pin Assignment |
Identification Device Discovery Switching Profiles Signal Quality Monitoring Signal Delay Switching Counter Basic Statistics Logic Blocks Operating Hours Counter Boot Cycle Counter Voltage and Current Monitoring Variant Configuration Pin Assignment |
Only CAD model download is supported