Products
Industries & Solutions
Company
Service & Support
Canceled

BFF0009

BFF TX015-HA004-D00A2C-S4

For direct inline installation

Working range
1...20 l/min aqueous media
Operating voltage Ub
22...26 VDC
Switching output
2x PNP NO/NC
Connection
Connector, M12x1-Male, 4-pin
Inside diameter
15 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Working range
1...20 l/min aqueous media
Operating voltage Ub
22...26 VDC
Switching output
2x PNP NO/NC
Connection
Connector, M12x1-Male, 4-pin
Inside diameter
15 mm
Process connection
G 1/2" outer
Process connection material
1.4571 stainless steel
Gasket, material
AFM 34
Housing material
PBT
Media temperature
-10...80 °C
Pressure rating max.
20 bar
Ambient temperature
0...60 °C
IP rating
IP54
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-20-04-03
ECLASS 11.0
27-20-04-03
ECLASS 12.0
27-20-04-03
ECLASS 13.0
27-20-04-03
ECLASS 14.0
27-20-04-03
ECLASS 5.1.4
27-20-04-03
ECLASS 6.2
27-20-04-03
ECLASS 8.1
27-20-04-03
ECLASS 9.0
27-20-04-03
ECLASS 9.1
27-20-04-03
ETIM 7.0
EC011419
ETIM 8.0
EC011419
ETIM 9.0
EC011419
UNSPSC 11
41111931
UNSPSC 7.0901
41111931
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue