Products
Industries & Solutions
Company
Service & Support

BFO000K

BFO 18A-LAA-MZG-20-2

Cylindrical glass fibers with straight and angled optics

Version
M5, standard
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
2 m
Material jacket
Stainless steel
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Version
M5, standard
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
2 m
Material jacket
Stainless steel
Range
200 mm
Ambient temperature
-20...250 °C
Material
Brass Blackened
Active surface, fibers
Bundle Ø 1.0 mm
Active surface, fiber arrangement
Homogeneous bundle
IP rating
IP50
Classifications
ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 12.0
27-27-36-06
ECLASS 13.0
27-27-36-06
ECLASS 14.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
ETIM 8.0
EC002651
ETIM 9.0
EC002594
UNSPSC 11
41112103
UNSPSC 7.0901
41112103
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue