Similar Illustration
Only CAD model download is supported
Cylindrical glass fibers with straight and angled optics
Version
Ø 2, standard
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
2 m
Material jacket
Silicone, on stainless steel
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BFO 18A-LGG-SMG-10-2 | BFO 18A-LGG-SMG-10-1 | |
|
-
List price
|
-
List price
|
|
| Version | Ø 2, standard | Ø 2, standard |
|---|---|---|
| Reference base unit | BFB M18M-011-P-S4 | BFB M18M-011-P-S4 |
| Fiber type material | Glass | Glass |
| Cable length L | 2 m | 1 m |
| Material jacket | Silicone, on stainless steel | Silicone, on stainless steel |
| Range | 100 mm | 100 mm |
| Ambient temperature | -40...150 °C | -40...150 °C |
| Material | Stainless steel | - |
| Active surface, fibers | Bundle Ø 1.4 mm | Bundle Ø 1.4 mm |
| Active surface, fiber arrangement | Homogeneous bundle | Homogeneous bundle |
| IP rating | IP67 | IP67 |
| Use | - | for fiber optic base units BFB |
Only CAD model download is supported