Similar Illustration
Only CAD model download is supported
Cylindrical glass fibers with straight and angled optics
Version
Ø 2, 90° optics
Use
for fiber optic base units BFB
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
1 m
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BFO 18A-XAF-SMG-15-1 | BFO 18A-XAF-SMG-15-0,5 | |
|
-
List price
|
-
List price
|
|
| Version | Ø 2, 90° optics | Ø 2, 90° optics |
|---|---|---|
| Use | for fiber optic base units BFB | for fiber optic base units BFB |
| Reference base unit | BFB M18M-011-P-S4 | BFB M18M-011-P-S4 |
| Fiber type material | Glass | Glass |
| Cable length L | 1 m | 0.5 m |
| Material jacket | Silicone, on stainless steel | Silicone, on stainless steel |
| Range | 10 mm | 10 mm |
| Ambient temperature | -40...150 °C | -40...150 °C |
| Material | Stainless steel | - |
| Active surface, fibers | Bundle Ø 1.4 mm | Bundle Ø 1.4 mm |
| Active surface, fiber arrangement | Segmented bundle | Segmented bundle |
| IP rating | IP67 | IP67 |
Only CAD model download is supported