Similar Illustration
Only CAD model download is supported
Plastic and glass fibers for fiber-based devices
Version
Ø 3, thin point, 90° optics
Use
for fiber optic base units BFB
Reference base unit
BFB 75K-001-..
Fiber type material
PMMA
Cable length L
2 m
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BFO D13-LA-WB-EAK-05-02 | BFO D13-LA-09B-EAK-05-02 | |
|
-
List price
|
-
List price
|
|
| Version | Ø 3, thin point, 90° optics | Ø 3, thin point, 90° optics |
|---|---|---|
| Use | for fiber optic base units BFB | - |
| Reference base unit | BFB 75K-001-.. | BFB 75K-001-.. |
| Fiber type material | PMMA | PMMA |
| Cable length L | 2 m | 2 m |
| Material jacket | PE | PE |
| Range | 75 mm | 75 mm |
| Ambient temperature | -40...70 °C | -40...70 °C |
| Material | Stainless steel | Stainless steel |
| Active surface, fibers | Ø 1.0 mm (1x) | Ø 1.0 mm (1x) |
| Active surface, fiber arrangement | Single fiber | Single fiber |
| IP rating | IP65 | IP65 |
Only CAD model download is supported