Similar Illustration
Only CAD model download is supported
Plastic and glass fibers for fiber-based devices
Version
5x10, light grid
Use
for fiber optic base units BFB
Reference base unit
BFB 75K-001-..
Fiber type material
PMMA
Cable length L
2 m
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Soon no longer available
Recommended successor product
|
|
|
|
|
|
| BFO D22-LA-AD-EAK-52-02 | BFO D22-LA-GD-EAK-52-02 | |
|
-
List price
|
-
List price
|
|
| Version | 5x10, light grid | 5x10, light grid |
|---|---|---|
| Use | for fiber optic base units BFB | for fiber optic base units BFB |
| Reference base unit | BFB 75K-001-.. | BFB 75K-001-.. |
| Fiber type material | PMMA | PMMA |
| Cable length L | 2 m | 2 m |
| Material jacket | PE | PE |
| Range | 450 mm | - |
| Ambient temperature | -35...65 °C | -55...70 °C |
| Material | Brass nickel-plated | Brass nickel-plated |
| Active surface, fibers | Ø 0.25 mm (16x) | Ø 0.25 mm (16x) |
| Active surface, fiber arrangement | Row | Row |
| IP rating | IP65 | IP65 |
Only CAD model download is supported