Similar Illustration
Only CAD model download is supported
Square light grids
Version
5x15, 90° light grid
Use
for fiber optic base units BFB
Reference base unit
BFB 75K-001-..
Fiber type material
PMMA
Cable length L
2 m
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
|
|
|
|
|
| BFO D22-LA-BD-EAK-52-02 | BFO D25-LA-ED-EAK-250-02 | |
|
-
List price
|
-
List price
|
|
| Version | 5x15, 90° light grid | 5.5x38, 90°-light grid |
|---|---|---|
| Use | for fiber optic base units BFB | for fiber optic base units BFB |
| Reference base unit | BFB 75K-001-.. | BFB 75K-001-.. |
| Fiber type material | PMMA | PMMA |
| Cable length L | 2 m | 2 m |
| Material jacket | PE | PE |
| Range | 400 mm | - |
| Ambient temperature | -55...70 °C | -55...70 °C |
| Material | Brass nickel-plated | ABS |
| Active surface, fibers | Ø 0.25 mm (16x) | Ø 0.25 mm (32x) |
| Active surface, fiber arrangement | Row | Row |
| IP rating | IP65 | IP65 |
Only CAD model download is supported