Similar Illustration
Only CAD model download is supported
Plastic and glass fibers for fiber-based devices
Version
M6, standard
Reference base unit
BFB 75K-001-..
Fiber type material
PMMA
Cable length L
2 m
Material jacket
PE
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BFO D22-XA-LB-EAK-20-02 | BFO D22-XA-08B-EAK-26-02 | |
|
-
List price
|
-
List price
|
|
| Version | M6, standard | M6, standard |
|---|---|---|
| Reference base unit | BFB 75K-001-.. | BFB 75K-001-.. |
| Fiber type material | PMMA | PMMA |
| Cable length L | 2 m | 2 m |
| Material jacket | PE | PE |
| Range | 150 mm | - |
| Ambient temperature | -55...70 °C | -55...70 °C |
| Material | 1.4305 stainless steel | Brass nickel-plated |
| Active surface, fibers | Ø 1.0 mm (2x) | Ø 1.0 mm (2x) |
| Active surface, fiber arrangement | Adjacent to one another | Adjacent to one another |
| IP rating | IP65 | IP65 |
| Use | - | for fiber optic base units BFB |
Only CAD model download is supported