Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BFS0002

BFS 26K

Typecode:

BFS 26K-PS-L02-S115-C

Loading...
Series
26K
Dimension
17 x 50 x 50 mm
Interface
3x PNP Normally open (NO)
Input function
Teach color (switchpoint)
Key disable on/off
Emitter on/off
Principle of operation
Color sensor
Principle of optical operation
Diffuse sensor, Fixed focus
Beam characteristic
Focused
Light type
White light
Light spot size
2 x 2 mm at 22 mm
Range
15...30 mm
Connection
Connector, M12x1-Male, 8-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
12...28 VDC
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-07
ECLASS 11.0
27-27-09-07
ECLASS 5.1.4
27-27-09-07
ECLASS 6.2
27-27-09-07
ECLASS 8.1
27-27-09-07
ECLASS 9.0
27-27-09-07
ECLASS 9.1
27-27-09-07
ETIM 4.0
EC001817
ETIM 5.0
EC001817
ETIM 6.0
EC001817
ETIM 7.0
EC001817
UNSPSC 11
39121528
UNSPSC 7.0901
39121528