Products
Industries & Solutions
Company
Service & Support

BFS000L

BFS 33M-GSS-F01-PU-02

Made of aluminum

Series
33M
Dimension
21 x 58.3 x 74 mm
Interface
2x PNP/NPN: NO/NC
PNP/NPN: NC/NO
Principle of operation
Color sensor
Light type
White light
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
33M
Dimension
21 x 58.3 x 74 mm
Interface
2x PNP/NPN: NO/NC
PNP/NPN: NC/NO
Principle of operation
Color sensor
Light type
White light
Connection
Cable, 2.00 m, PUR
Housing material
Aluminum, coated
Operating voltage Ub
21.6...26.4 VDC
Approval/Conformity
CE
WEEE
UKCA
Classifications
ECLASS 10.1
27-27-09-07
ECLASS 11.0
27-27-09-07
ECLASS 12.0
27-27-09-07
ECLASS 13.0
27-27-09-07
ECLASS 14.0
27-27-09-07
ECLASS 5.1.4
27-27-09-07
ECLASS 6.2
27-27-09-07
ECLASS 8.1
27-27-09-07
ECLASS 9.0
27-27-09-07
ECLASS 9.1
27-27-09-07
ETIM 4.0
EC001817
ETIM 5.0
EC001817
ETIM 6.0
EC001817
ETIM 7.0
EC001817
ETIM 8.0
EC001817
ETIM 9.0
EC001817
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue