BFT0007
Media-contacting temperature sensors
Typecode:
BFT 6100-DX002-A06A1A-S4
- Measuring range
- -30...150 °C
- Measuring element
- Pt1000
- Operating voltage Ub
- 10...30 VDC
- Analog output
- Analog, current 4…20 mA
- Connection
- Connector, M12x1-Male, 4-pin
- Installation length from contact surface
- 100 mm
- Process connection
- G 1/4" outer
- Process connection material
- 1.4571 stainless steel
- Housing material
- 1.4571 stainless steel
- Pressure rating max.
- 270 bar
- Ambient temperature
- -40...85 °C
- IP rating
- IP67, IP69, IP69K
- Approval/Conformity
-
CE
cULus
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-20-02-08
- ECLASS 11.0
- 27-20-02-08
- ECLASS 4.1
- 27-20-02-08
- ECLASS 5.1.3
- 27-20-02-08
- ECLASS 5.1.4
- 27-20-02-08
- ECLASS 6.2
- 27-20-02-08
- ECLASS 8.1
- 27-20-02-08
- ECLASS 9.0
- 27-20-02-08
- ECLASS 9.1
- 27-20-02-08
- ETIM 6.0
- EC002994
- ETIM 7.0
- EC002994
- UNSPSC 11
- 41112105
- UNSPSC 7.0901
- 41112105