Products
Industries & Solutions
Company
Service & Support

BFT0008

BFT 6025-FC002-A06A1A-S4

Temperature transmitter with analog output signals 4...20 mA (high EMC immunity)

Measuring range
-30...150 °C
Measuring element
Pt1000
Operating voltage Ub
10...30 VDC
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin

This product is part of the classic portfolio, that means

Classic Banner
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Measuring range
-30...150 °C
Measuring element
Pt1000
Operating voltage Ub
10...30 VDC
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
25 mm
Process connection
NPT 1/4" outer
Process connection material
1.4571 stainless steel
Housing material
1.4571 stainless steel
Pressure rating max.
270 bar
Ambient temperature
-40...85 °C
IP rating
IP67, IP69, IP69K
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-20-02-08
ECLASS 11.0
27-20-02-08
ECLASS 12.0
27-20-02-08
ECLASS 13.0
27-20-02-08
ECLASS 14.0
27-20-02-08
ECLASS 4.1
27-20-02-08
ECLASS 5.1.4
27-20-02-08
ECLASS 6.2
27-20-02-08
ECLASS 8.1
27-20-02-08
ECLASS 9.0
27-20-02-08
ECLASS 9.1
27-20-02-08
ETIM 6.0
EC002994
ETIM 7.0
EC002994
ETIM 8.0
EC002994
ETIM 9.0
EC002994
UNSPSC 11
41112105
UNSPSC 7.0901
41112105
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue