BFT001H
Media-contacting temperature sensors
Typecode:
BFT 6025-HV003-D00A0C-S4
- Measuring range
- -20...80 °C
- Measuring element
- Pt1000
- Operating voltage Ub
- 15...35 VDC
- Switching output
- 2x PNP
- Connection
- Connector, M12x1-Male, 4-pin
- Installation length from contact surface
- 25 mm
- Process connection
- G 1/2" outer
- Process connection material
- 1.4571 stainless steel
- Gasket, material
- Fluoroelastomer
- Housing material
-
PC/ABS
TPE-E, PC, 1.4301 stainless steel - Pressure rating max.
- 150 bar
- Ambient temperature
- -20...80 °C
- IP rating
- IP65, IP67
- Approval/Conformity
-
CE
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-20-02-08
- ECLASS 11.0
- 27-20-02-08
- ECLASS 4.1
- 27-20-02-08
- ECLASS 5.1.3
- 27-20-02-08
- ECLASS 5.1.4
- 27-20-02-08
- ECLASS 6.2
- 27-20-02-08
- ECLASS 8.1
- 27-20-02-08
- ECLASS 9.0
- 27-20-02-08
- ECLASS 9.1
- 27-20-02-08
- ETIM 6.0
- EC002994
- ETIM 7.0
- EC002994
- UNSPSC 11
- 41112105
- UNSPSC 7.0901
- 41112105