Similar Illustration
Only CAD model download is supported
Standard fork light barriers made of metal
Series
A
Dimension
10 x 100 x 88 mm
Fork opening
80 mm
Interface
NPN NO/NC
Principle of operation
Fork sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BGL 80A-004-S49 | BGL 80A-010-S49 | |
|
-
List price
|
-
List price
|
|
| Series | A | A |
|---|---|---|
| Dimension | 10 x 100 x 88 mm | 10 x 100 x 88 mm |
| Fork opening | 80 mm | 80 mm |
| Interface | NPN NO/NC | NPN NO/NC |
| Principle of operation | Fork sensor | Fork sensor |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Beam characteristic | Collimated | Collimated |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 0.3 mm Light exit | Ø 0.3 mm Light exit |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | Zinc, Die casting, Painted | Zinc, Die casting, Painted |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Special optical feature | - | Transparency detection |
Only CAD model download is supported