Products
Industries & Solutions
Company
Service & Support
Canceled

BGL0032

BGL 30C-004-S4

Fork sensors

Series
C
Dimension
18 x 80 x 93.5 mm
Fork opening
30 mm
Interface
Analog, current 4…20 mA
NPN NO/NC
NO/NC
Principle of operation
Fork sensor
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
C
Dimension
18 x 80 x 93.5 mm
Fork opening
30 mm
Interface
Analog, current 4…20 mA
NPN NO/NC
NO/NC
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Special optical feature
Light array
Beam characteristic
Divergent
Light type
LED Red light
Light spot size
3 x 28 mm Light exit
Connection
Connector, M12x1-Male, 4-pin
Housing material
Aluminum, Anodized
Material sensing surface
PMMA
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-09-09
ECLASS 11.0
27-27-09-09
ECLASS 12.0
27-27-09-09
ECLASS 13.0
27-27-09-09
ECLASS 14.0
27-27-09-09
ECLASS 5.1.4
27-27-09-09
ECLASS 6.2
27-27-09-09
ECLASS 8.1
27-27-09-09
ECLASS 9.0
27-27-09-09
ECLASS 9.1
27-27-09-09
ETIM 4.0
EC002720
ETIM 5.0
EC002720
ETIM 6.0
EC002720
ETIM 7.0
EC002720
ETIM 8.0
EC002720
ETIM 9.0
EC002720
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue