- Series
- C
- Dimension
- 18 x 100 x 93.5 mm
- Fork opening
- 50 mm
- Interface
- 2x PNP NO/NC
- Principle of operation
- Fork sensor
- Principle of optical operation
- Through-beam sensor
- Special optical feature
- Light array
- Beam characteristic
- Divergent
- Light type
- LED Red light
- Light spot size
- 3 x 28 mm Light exit
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- Aluminum, Anodized
- Material sensing surface
- PMMA
- Operating voltage Ub
- 18...30 VDC
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-09-09
- ECLASS 11.0
- 27-27-09-09
- ECLASS 5.1.4
- 27-27-09-09
- ECLASS 6.2
- 27-27-09-09
- ECLASS 8.1
- 27-27-09-09
- ECLASS 9.0
- 27-27-09-09
- ECLASS 9.1
- 27-27-09-09
- ETIM 4.0
- EC002720
- ETIM 5.0
- EC002720
- ETIM 6.0
- EC002720
- ETIM 7.0
- EC002720
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528