Products
Industries & Solutions
Company
Service & Support
Canceled

BGL0042

BGL 30A-001-SA7-S49

Fork sensors

Series
A
Dimension
34 x 50 x 59 mm
Fork opening
30 mm
Interface
PNP NO/NC
Principle of operation
Fork sensor
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
A
Dimension
34 x 50 x 59 mm
Fork opening
30 mm
Interface
PNP NO/NC
Principle of operation
Fork sensor
Principle of optical operation
Fork sensor
Beam characteristic
Divergent
Light type
LED Red light
Connection
Connector, M8x1-Male, 3-pin
Housing material
Die casting, Zinc plated
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Classifications
ECLASS 10.1
27-27-09-09
ECLASS 11.0
27-27-09-09
ECLASS 12.0
27-27-09-09
ECLASS 13.0
27-27-09-09
ECLASS 14.0
27-27-09-09
ECLASS 5.1.4
27-27-09-09
ECLASS 6.2
27-27-09-09
ECLASS 8.1
27-27-09-09
ECLASS 9.0
27-27-09-09
ECLASS 9.1
27-27-09-09
ETIM 4.0
EC002720
ETIM 5.0
EC002720
ETIM 6.0
EC002720
ETIM 7.0
EC002720
ETIM 8.0
EC002720
ETIM 9.0
EC002720
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue