Products
Industries & Solutions
Company
Service & Support

BGL004L

BGL 50F-001-00,2-S4

Fork light barriers for applications in the hygiene sector

Special characteristics
Washdown
Series
F
Dimension
12 x 85 x 86 mm
Fork opening
50 mm
Interface
2x PNP NO/NC
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Special characteristics
Washdown
Series
F
Dimension
12 x 85 x 86 mm
Fork opening
50 mm
Interface
2x PNP NO/NC
Principle of operation
Fork sensor
Principle of optical operation
Fork sensor
Beam characteristic
Divergent
Light type
LED Red light
Light spot size
Ø 1.25 mm Light exit
Connection
Cable with connector, M12x1-Male, 4-pin, 0.25 m, PUR
Housing material
1.4404 stainless steel
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
Ecolab
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-09
ECLASS 11.0
27-27-09-09
ECLASS 12.0
27-27-09-09
ECLASS 13.0
27-27-09-09
ECLASS 14.0
27-27-09-09
ECLASS 5.1.4
27-27-09-09
ECLASS 6.2
27-27-09-09
ECLASS 8.1
27-27-09-09
ECLASS 9.0
27-27-09-09
ECLASS 9.1
27-27-09-09
ETIM 4.0
EC002720
ETIM 5.0
EC002720
ETIM 6.0
EC002720
ETIM 7.0
EC002720
ETIM 8.0
EC002720
ETIM 9.0
EC002720
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue