Fork light barriers for applications in the hygiene sector
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BGL 80F-007-00,2-S4 | BGL 80F-001-00,2-S4 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | F | F |
| Dimension | 12 x 115 x 86 mm | 12 x 115 x 86 mm |
| Fork opening | 80 mm | 80 mm |
| Interface | 2x PNP NO/NC | 2x PNP NO/NC |
| Principle of operation | Fork sensor | Fork sensor |
| Principle of optical operation | Fork sensor | Fork sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | Infrared | LED Red light |
| Light spot size | Ø 2.5 mm Light exit | Ø 1.75 mm Light exit |
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.25 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.25 m, PUR |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA Ecolab WEEE |
Ecolab CE UKCA WEEE |