Products
Industries & Solutions
Company
Service & Support

BGL0056

BGL 5H-001-01

Space-saving fork light barriers made of plastic in various designs

Dimension
12 x 12 x 13.4 mm
Fork opening
5 mm
Interface
NPN: Normally closed (NC)
NPN: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
12 x 12 x 13.4 mm
Fork opening
5 mm
Interface
NPN: Normally closed (NC)
NPN: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Light type
LED infrared Infrared
Connection
Cable, 1 m, PVC
Housing material
PBT
Material sensing surface
PMMA
Operating voltage Ub
5...24 VDC
Approval/Conformity
CE
cULus
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-09
ECLASS 11.0
27-27-09-09
ECLASS 12.0
27-27-09-09
ECLASS 13.0
27-27-09-09
ECLASS 14.0
27-27-09-09
ECLASS 5.1.4
27-27-09-09
ECLASS 6.2
27-27-09-09
ECLASS 8.1
27-27-09-09
ECLASS 9.0
27-27-09-09
ECLASS 9.1
27-27-09-09
ETIM 7.0
EC002720
ETIM 8.0
EC002720
ETIM 9.0
EC002720
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue