Similar Illustration
Only CAD model download is supported
Space-saving fork light barriers made of plastic in various designs
Dimension
13.7 x 13 x 21.3 mm
Fork opening
5 mm
Interface
NPN: Normally closed (NC)
NPN: Normally open (NO)
NPN: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BGL 5K-005-VC-00,20-S75 | BGL 5K-005-VC-00,05-Z16 | |
|
-
List price
|
-
List price
|
|
| Dimension | 13.7 x 13 x 21.3 mm | 13.7 x 13 x 21.3 mm |
|---|---|---|
| Fork opening | 5 mm | 5 mm |
| Interface |
NPN: Normally closed (NC) NPN: Normally open (NO) |
NPN: Normally closed (NC) NPN: Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Light type | LED infrared Infrared | LED infrared Infrared |
| Connection | Connector, 0.2 m, PVC | Connector, 0.05 m, PVC |
| Housing material | PBT | PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 5...24 VDC | 5...24 VDC |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported