Space-saving fork light barriers made of plastic in various designs
NPN Normally open (NO)
|
|
Alternative
|
|
|
|
|
|
| BGL 5G-003-05 | BGL 5G-003-01 | |
|
-
List price
|
-
List price
|
|
| Dimension | 6 x 21.3 x 25.4 mm | 6 x 21.3 x 25.4 mm |
|---|---|---|
| Fork opening | 5 mm | 5 mm |
| Interface |
NPN Normally closed (NC) NPN Normally open (NO) |
NPN Normally closed (NC) NPN Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Light type | LED infrared Infrared | LED infrared Infrared |
| Connection | Cable, 5 m, PVC | Cable, 1 m, PVC |
| Housing material | PBT | PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 5...24 VDC | 5...24 VDC |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |