Similar Illustration
Only CAD model download is supported
Fork Sensors with IO-Link
Dimension
10 x 50 x 68 mm
Fork opening
30 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BGL 30A-101-S49 | BGL 30A-001-S49 | |
|
-
List price
|
-
List price
|
|
| Dimension | 10 x 50 x 68 mm | 10 x 50 x 68 mm |
|---|---|---|
| Fork opening | 30 mm | 30 mm |
| Interface |
IO-Link-Device: 1.1.3 Push-Pull/IO-Link: NO(PNP)/NC(NPN) |
PNP: NO/NC |
| Principle of operation | Fork sensor | Fork sensor |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 0.85 mm Light exit | Ø 1.2 mm Light exit |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material |
Zinc, Die casting, coated, black PUR, PA 6.6 |
Zinc, Die casting, Painted |
| Material sensing surface | Glass, coated | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Series | - | A |
Only CAD model download is supported