Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
64.2 x 38.1 mm
Switching frequency
50 Hz
Connection
1/2"-20 UNF-2A
Operating voltage Ub
20...250 VDC/20...250 VAC
Approval/Conformity
CE
cULus
EAC
WEEE
cULus
EAC
WEEE
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 516-200-S2/1.500"-S21 | BES 516-200-S8/1.500"-S21 | |
|
-
List price
|
-
List price
|
|
| Dimension | 64.2 x 38.1 mm | Ø 12.7 mm x 1.5 ″ |
|---|---|---|
| Switching frequency | 50 Hz | 20 Hz |
| Connection | 1/2"-20 UNF-2A | Connector, 1/2"-20 UNF-2A-Male, 3-pin |
| Operating voltage Ub | 20...250 VDC/20...250 VAC | 20...250 VDC/20...250 VAC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE |
| Style Housing | - | Ø 12.7 mm |
| Installation | - | for flush mounting |
| Range | - | 2 mm |
| Switching output | - | Normally open (NO) |
| Housing material | - |
Zinc Aluminum |
| Material sensing surface | - | Duroplast |
| Ambient temperature | - | -25...70 °C |
| Pressure rating max. | - | 206 bar |
| IP rating | - | IP67 |
Only CAD model download is supported