Products
Industries & Solutions
Company
Service & Support
Canceled

BHS0016

BES 516-200-S2/3.775"-S21

Pressure-rated inductive sensors

Dimension
64.2 x 48 x 95.885 mm
Style Housing
D12.7
Installation
for flush mounting
Range
2 mm
Switching output
Normally open (NO)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
64.2 x 48 x 95.885 mm
Style Housing
D12.7
Installation
for flush mounting
Range
2 mm
Switching output
Normally open (NO)
Switching frequency
50 Hz
Housing material
1.4104 stainless steel, nickel-plated
Zinc, Die casting
Material sensing surface
Ceramic
Connection
Connector, 1/2"-20 UNF-2A-Male
Operating voltage Ub
20...250 VDC/20...250 VAC
Ambient temperature
-25...70 °C
Pressure rating max.
207 bar
Magnetic field immune
magnetic field immune (AC/DC)
IP rating
IP67
Approval/Conformity
CE
cULus
EAC
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-08-02
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue