Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
Ø 12 x 61 mm
Style Housing
M12x1
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-300-S135-D-PU-05 | BES 516-300-S135-D-PU-10 | BES 516-300-S135-D-PU-20 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 61 mm | Ø 12 x 61 mm | Ø 12 x 61 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm | 1.5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 1000 Hz | 1000 Hz |
| Housing material | Stainless steel | 1.4104 stainless steel | 1.4104 stainless steel |
| Material sensing surface | EP | EP | EP |
| Connection | Cable, 5.00 m, PUR | Cable, 10.00 m, PUR | Cable, 20.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...80 °C | -25...80 °C | -25...80 °C |
| Pressure rating max. | 500 bar | 500 bar | 500 bar |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported