Pressure-rated inductive sensors
|
|
Alternative
|
Not available in Webshop
Further alternative
|
|
|
|
|
|
|
| BES 516-300-S135-S4-D | BES 516-300-S298-S4-D | BES 516-300-S135-NEX-S4-D | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 78 mm | Ø 12 x 78 mm | Ø 12 x 78 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm | 1.5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 1000 Hz | 1000 Hz |
| Housing material | Stainless steel | 1.4104 stainless steel | Stainless steel |
| Material sensing surface | EP | EP | EP |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...80 °C | -25...80 °C | -25...80 °C |
| Pressure rating max. | 500 bar | 500 bar | 500 bar |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE ATEX IECEx WEEE |
| Ex category | - | - | ATEX: 3G (EPL Gc) |